IESNA:LM-63-2002
[TEST]P1445108
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-300W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]43703
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 299.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5948.7 5947.8 5947.3 5950.8 5954.9 5960.6 5970.3 5981.7 5995 6012.1
6032.6 6058.3 6086.3 6117.7 6152.9 6193.1 6234.7 6278.6 6323.1 6369.5
6418.5 6467.7 6517.7 6570.9 6625.8 6685.2 6745 6810.3 6878.4 6949
7025.4 7104.6 7184.5 7270.4 7360.5 7451.4 7542.3 7636.7 7732.6 7828.7
7928.1 8031.2 8130.9 8223.3 8309.8 8395 8475.4 8550.7 8625.7 8704.7
8788 8876 8963.6 9063.5 9169.7 9277.5 9385.2 9491.1 9590 9693.8
9791.7 9875.2 9946.2 10019.2 10110.4 10210.2 10270.6 10281.2 10274.5 10162.2
9764.8 8974.4 7941 6942 5977.4 4549.4 2651.3 1043.2 761.1 505.6
250.1 221.9 196.2 171.2 145.4 118.6 87.9 59.7 31.7 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5946 5946 5948 5952.7 5959 5967.2 5980.3 5993.7 6009.6
6031.1 6054.5 6082.1 6112.3 6147.5 6184.9 6225.6 6266.6 6311.8 6358.1
6407.5 6458.5 6510 6565.5 6623.6 6683.8 6748.1 6814.1 6882.8 6951.3
7022.8 7094.2 7165.4 7236.6 7309.1 7383.3 7455.5 7523.7 7589.8 7657.3
7729.3 7807.4 7895.4 7990.3 8090 8188.3 8292.8 8403.5 8520.3 8642.6
8771.5 8902.8 9038 9177.7 9314.7 9449.2 9580.6 9705.3 9824.3 9929
10030.7 10118 10193.9 10266.8 10336.9 10419.4 10507.7 10576.8 10598.9 10566.2
10447.2 10118 9494 8626.8 7658.6 6583.8 5185.2 3296.9 1496.5 1063
664.3 265.6 228.8 195.9 164.7 134.2 105.2 78.1 51.1 24.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5946.4 5946 5948.8 5953.9 5961.7 5972 5984.4 6001.4 6019.9
6041.6 6067.4 6094.7 6124.5 6156.8 6194.1 6236.1 6280.4 6324.4 6373.9
6424.7 6477.6 6533 6590.1 6647.8 6708.6 6769.8 6834.4 6899.9 6967.7
7035.9 7106.6 7175.4 7245.1 7315.8 7390.7 7462.6 7535 7604.5 7674.1
7744.2 7819.3 7898.6 7981.8 8070.7 8163.6 8263 8370 8479.4 8592.2
8709.7 8833.7 8961.1 9091.9 9230.8 9375 9522 9671.7 9818.6 9971.2
10121.9 10281.2 10437.6 10594.1 10745.7 10900.3 11046.1 11170.9 11288 11396.5
11465.6 11465.6 11366.7 11170.9 10851.3 10358 9611.3 8608.5 7359.5 5672.7
3514 1664 1198.3 739.5 280.7 212 162 122.8 84.7 45.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5947.4 5947.3 5949.2 5956.9 5965.3 5978.1 5994.5 6012.4 6031.3
6055 6082.8 6112.5 6145.6 6180.6 6218 6258.5 6301.5 6351.1 6405.1
6458.7 6515.3 6572.4 6633.1 6693.7 6757.2 6821 6885.6 6950.2 7017
7083.8 7155.2 7225.5 7293.6 7363.7 7438.1 7508.6 7576.6 7649.3 7720.2
7792.7 7868.4 7949.4 8035.5 8125.4 8218.9 8318.2 8417.7 8522.7 8632.1
8743.5 8860.1 8983.2 9116.3 9250.7 9391.6 9537.9 9685.2 9841.6 9998.1
10160.3 10324.4 10486.6 10649.7 10814.8 10982.8 11142.1 11289.9 11432 11550
11638.3 11683.4 11671 11603.8 11442.5 11122.9 10644 9860.8 8725.4 7219.1
5349.1 3390 1518.8 1114.2 720.5 326.9 259.1 193.1 120 63.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5948.3 5949.2 5953.1 5960.6 5972 5987.1 6004.2 6022.2 6045.1
6071.8 6099.8 6129.9 6163.3 6200.2 6241.6 6286.3 6333 6382.3 6434.3
6489.8 6546.7 6606.6 6671.2 6735.1 6799.9 6862.9 6926.3 6990.2 7055
7122.7 7189.8 7259.7 7331 7400.1 7467.8 7536.2 7605.4 7675.4 7745.1
7816.6 7893.2 7972.8 8061.3 8153.2 8245.3 8344.4 8444.6 8545.1 8652.7
8766.8 8876.5 8995.9 9113.7 9233.9 9354.1 9477.2 9598.8 9721.6 9842.6
9961.6 10074.8 10191 10306.1 10410.8 10515.4 10612.3 10689.1 10764 10804.3
10798.5 10750.5 10638.2 10451.1 10156.4 9804.2 9347.3 8736.5 7837.9 6584.8
4875.1 2849.1 1222.5 881.7 561.2 240.7 177.1 135.8 97.2 53.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5950.6 5950.8 5956.3 5964.2 5977.7 5993.7 6009.7 6030.9 6054.2
6081.3 6108.7 6140.8 6175.8 6218.3 6261.6 6308.7 6360.9 6416 6472.2
6530 6592.8 6656.6 6722.1 6783.6 6846 6911.2 6977.6 7045.5 7113.6
7184.3 7256.9 7325.3 7394.4 7463.7 7534.1 7602.6 7665.7 7730.5 7799.7
7872 7950.6 8033.1 8116.9 8207.5 8302.4 8400.5 8503.4 8605.6 8710
8819.7 8927.8 9039.1 9143 9240.6 9334.9 9431.4 9525.4 9608.4 9681.3
9745.6 9796.5 9831.1 9857.9 9872.3 9881.9 9885.8 9866.6 9797.5 9670.8
9417 9025.2 8501.2 7879.7 7266 6659.1 5890.7 4719.9 3152.8 1567.5
1115.5 688.8 262.1 212.8 179.7 147.5 116.8 89.3 62.2 35
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5945.8 5946.7 5952.1 5960.6 5974.6 5991.3 6008.6 6029.5 6053.3
6079.8 6108.6 6142.1 6179 6222 6267.9 6318.2 6372.6 6429.9 6490.9
6553.3 6616.5 6681 6744.4 6804.5 6863.6 6925.1 6989.5 7058.2 7130
7207.7 7285.4 7361 7437.5 7515.5 7594.8 7675.3 7757.5 7841.4 7931.6
8028.8 8123.5 8213 8304 8395.7 8487.7 8573.8 8654.5 8734.1 8809.8
8882.5 8952.1 9015.5 9076.8 9140.7 9203.3 9267.2 9330.1 9392.3 9446.6
9491.9 9527 9551 9568 9575.1 9575.8 9549.3 9496.5 9366.7 9083.2
8633.2 7965.2 7253.7 6616.5 6085.9 5468.6 4385.5 3087.2 1788.8 502.4
284.9 251.5 218 184.7 158.2 131.3 104.1 75.8 48.8 34.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5945.8 5947.8 5954.2 5963.1 5977.4 5993.8 6012.3 6033.5 6057
6082.8 6111.4 6145.4 6184.5 6226.2 6273.9 6326.4 6378.8 6436.9 6496.2
6559 6626.1 6695.1 6762.1 6828.6 6894.4 6960.6 7029.8 7096.8 7167.7
7241.9 7317.2 7390.3 7462.2 7533.5 7605.4 7675.9 7746 7813.8 7884.2
7960 8038.9 8124.4 8210 8297.1 8387.3 8485.2 8587.2 8691.4 8793.9
8900 9005.1 9112.7 9213.5 9310.9 9402.9 9492.9 9578.2 9656.4 9729.3
9793.6 9844.5 9886.7 9922.2 9944.3 9960.6 9963.5 9939.5 9882.9 9761
9534.2 9164.8 8624.5 7958.9 7269.2 6623.9 5941.9 4872.1 3452.3 2032.5
625.1 312 257.9 222.3 186.8 154.4 123.1 95.3 68.7 47.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5946.7 5949.8 5957.3 5968 5980.8 5996.7 6014.8 6038 6064
6091.8 6121.9 6158 6197.5 6241.3 6288.8 6338.7 6392.9 6449.4 6508.1
6568.8 6631.6 6698.4 6767.1 6836.4 6904.9 6974.9 7044.5 7113.6 7186.3
7258.2 7334.6 7408.8 7481.5 7550.5 7618.3 7689 7762.8 7836 7908.7
7985.4 8065.5 8146.9 8235.4 8326.8 8418.7 8516.8 8616.8 8719.9 8821.6
8928.7 9035.7 9146.3 9258 9375.3 9487.7 9599.7 9714.9 9826.3 9935.7
10043.2 10153.5 10263 10368.5 10472.2 10573 10663.2 10740 10803.3 10843.6
10839.8 10769.7 10628.6 10394.4 10073.9 9646.8 9121.8 8465.9 7626.9 6436
4809.7 3373.3 1936.9 511.9 302.2 237.1 172.1 130.4 93.3 64.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5948.3 5952.9 5960.9 5971.8 5985.4 6000.9 6019.5 6042.6 6070.1
6102.7 6136.4 6174.9 6215.6 6259.2 6306.9 6357.1 6410.9 6468.2 6527.3
6587.8 6652.6 6716.9 6782.3 6847.9 6914.7 6981.7 7047.7 7116.1 7182.6
7251.3 7323.9 7398 7473.3 7543.1 7616.9 7693 7769.4 7848 7927.3
8011 8093.7 8180.6 8270.8 8365.7 8463.2 8563.5 8667.9 8775.8 8882.7
8994 9107.9 9224.9 9346.2 9469.3 9599.7 9732.2 9873.3 10016.3 10163.1
10312.9 10465.5 10614.2 10760.1 10904.1 11034.6 11157.5 11261.1 11350.4 11413.7
11454 11452.1 11402.2 11258.3 11002.9 10610.4 10074.8 9275.3 8132.8 6588.2
4798.9 3373.9 1948.9 525.2 335.3 279.6 222.9 166.1 104 71.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5949 5954.5 5963.1 5974.1 5990 6007.2 6027.2 6052.2 6079.5
6111 6145.9 6185.1 6227.8 6275.1 6323.7 6374.7 6428.1 6485.3 6543.1
6601.7 6662.1 6721.6 6784.6 6845.8 6910.1 6975 7039.8 7106.1 7173.6
7243.2 7314.2 7389.8 7460.8 7535.4 7612.9 7690.2 7771.1 7850.5 7929.1
8011.6 8092.7 8178.6 8267.9 8361 8457.7 8558.9 8661.5 8770.5 8882.5
8998.5 9117.6 9239.7 9366.6 9494.6 9624.7 9753.3 9880 9998.1 10105.6
10207.3 10315.7 10429 10534.6 10633.4 10725.6 10818.7 10898.3 10958.8 10970.3
10944.4 10881.1 10720.8 10457.8 10065.2 9437.1 8582.3 7556.4 6297.7 4614.5
3275.5 1936.5 604.1 326.7 249 172.1 121.9 85.4 52.8 37.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5951.2 5956.6 5967.3 5980 5994.1 6010.8 6032.3 6057.5 6086.9
6117.3 6153.8 6194.3 6238.7 6284.6 6333.8 6387.8 6442.6 6498.4 6556.9
6615.8 6675.1 6734.4 6795.6 6858.5 6923.6 6989.8 7058.4 7130.1 7203.5
7277.6 7351.5 7426.3 7500.7 7578.5 7654.5 7732.8 7809.4 7882.7 7955.9
8035.9 8120.5 8206.9 8294.1 8389.9 8489.3 8598.4 8711.8 8834.6 8957.7
9079.6 9202.3 9326.6 9451.9 9572 9682.3 9773.5 9850.2 9919.4 9983.7
10042.2 10088.3 10121.9 10160.3 10195.8 10228.4 10240.9 10210.2 10153.5 10028.8
9779.2 9345.9 8649.9 7707.7 6642.5 5514 4235.8 3014.3 1792.7 591.9
309.3 258.9 208.4 158.2 128.1 98.5 71 50.3 29.5 8.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5953.6 5961.5 5972.2 5985.6 6000.8 6019.2 6040.6 6065 6093.6
6124.6 6162.3 6203.1 6247.8 6294 6344.7 6397.8 6453.2 6508 6565
6621.3 6679.6 6738.9 6799 6862.9 6929.3 6999.4 7070.6 7147.3 7226.4
7306.8 7391.2 7477.5 7566.6 7654 7745.8 7838.7 7930.2 8023.1 8120.1
8220.1 8316.9 8412.9 8507.3 8598.3 8688.5 8780.7 8870.9 8951.5 9034
9119.1 9208.3 9294.4 9376.9 9457.2 9537.9 9613.2 9687.1 9757.2 9823.4
9881.9 9934.7 9988.5 10038.4 10088.3 10097.9 10030.7 9949.1 9813.8 9497.2
8955.4 8145.3 7148.5 6102.1 5051.9 3735.7 2362.8 991.8 411 263.2
224.5 185.8 158.2 132.7 109.8 84 56.8 39.4 22 4.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5955 5963.7 5976.3 5990.2 6006.2 6024.7 6046.5 6072 6101.2
6132.1 6169.5 6210.6 6254.3 6301.6 6350.9 6405.9 6461.9 6518.3 6576.3
6637.1 6700.6 6762.9 6827.1 6893.5 6962.3 7033.3 7106.6 7180.8 7258.1
7334.7 7411.2 7489 7565.8 7640.7 7716.2 7793 7867.2 7938.2 8012.2
8092.4 8181.2 8272.1 8365.8 8463.2 8564.5 8672.8 8789.8 8907.2 9029.1
9151.5 9273.6 9397.5 9521.4 9637.2 9742.8 9833.9 9917.4 9990.4 10056.6
10111.3 10153.5 10190 10228.4 10272.6 10301.3 10291.7 10246.6 10182.3 10038.4
9751.4 9267.3 8516.7 7590.7 6546.7 5362.8 4051.7 2890.4 1729 570.3
308.7 257.2 205.7 154.7 124.8 94.7 67.2 47.6 27.9 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5956 5966.3 5978.2 5993.1 6010.9 6029.8 6052.6 6079.6 6108.9
6141.8 6178 6218.3 6263.3 6311.5 6364.6 6420.4 6479.5 6539.9 6601.9
6663.7 6729.8 6794 6863.1 6929.3 6999.4 7071.4 7141.5 7211.4 7281.4
7353.1 7427.7 7501.8 7575.4 7651.5 7727.8 7803.9 7881.8 7958.1 8033.4
8113.8 8196.3 8283.2 8375 8469 8566.5 8669.4 8776.3 8883.9 8993.1
9110.1 9226.2 9352 9476.7 9606.5 9737 9866.6 10000 10117.1 10222.6
10331.1 10447.2 10559.5 10659.3 10744.8 10823.5 10907 10970.3 11015.4 11009.7
10955 10835.9 10626.7 10327.3 9852.2 9121.2 8198 7089.4 5702.8 3966.9
2541.3 1116.2 457.7 356.9 256.1 156.4 112 75 52.2 29.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5956.6 5966.1 5979.3 5995 6012.8 6032.4 6055.1 6080.8 6110.8
6143.7 6181.6 6224.3 6270.4 6320.6 6375 6435.9 6497.1 6559.8 6623.8
6690.4 6761.6 6830.6 6900.7 6969.6 7038.5 7107.9 7175.4 7247.7 7320
7394 7469.7 7544.2 7618.2 7691.6 7764.5 7836.1 7907.7 7984 8066.7
8150.6 8235.9 8327.1 8420.5 8516.2 8615.6 8711.9 8814.8 8917.2 9026
9139 9254.1 9377.3 9501.9 9631.4 9764.8 9902.1 10048 10191.9 10337.8
10490.4 10635.4 10778.4 10912.7 11045.2 11165.2 11272.6 11363.8 11425.3 11459.8
11460.8 11414.7 11295.7 11052.9 10668.9 10189.1 9528.6 8556.4 7205.7 5573.9
3960.9 2347.9 769.7 388.6 315.5 256.5 197.6 139 94.9 50.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5957.6 5967.6 5979.6 5995.8 6012.6 6032 6054.7 6080.5 6108.1
6139.7 6178.2 6221.8 6268.9 6321 6373.8 6432.7 6491.6 6553.7 6616.9
6683.7 6752.5 6823.5 6893.7 6968 7042.2 7117.7 7192 7268.9 7344.7
7419.5 7492.3 7566.1 7635.9 7703.7 7771 7839.8 7910.7 7982.1 8057
8132.8 8213.9 8297.7 8383.7 8474.6 8571.6 8674.5 8783.1 8895.2 9008.1
9123.2 9232.4 9344.7 9457.9 9573.9 9685.2 9796.5 9904 10009.6 10113.2
10210.2 10305.2 10405 10505.8 10597.9 10686.2 10764.9 10812 10816.8 10780.3
10700.6 10558.6 10364.7 10073.9 9690 9208.3 8587.3 7740.5 6584.4 5060.7
3569.7 2078.7 612 336.4 274.4 212.4 150.5 111.5 76.3 52.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5957.9 5966.8 5979 5993.4 6009.3 6028.8 6050.3 6076.1 6102
6133.8 6170.9 6213.9 6260.4 6309.8 6362.9 6419.7 6479.6 6543 6607.3
6675 6745.4 6818.3 6890.6 6962 7031.7 7106.1 7178.9 7254.2 7330.9
7409.6 7487.8 7561 7634.3 7703.1 7771.7 7835.2 7899.1 7966.6 8034.6
8109.7 8186 8273.2 8372.7 8473.7 8577.9 8676.5 8782.9 8893 9004.6
9117.8 9225.8 9332.8 9431.2 9522.9 9605.5 9680.4 9751.4 9812.8 9866.6
9907.8 9939.5 9958.7 9973.1 9977.9 9967.3 9932.8 9851.2 9733.2 9536.6
9205.9 8690.4 8024.7 7353.9 6733.4 6020.1 4958.3 3497.2 2036 581.4
312.6 264.7 231.2 197.7 164.3 133.5 104.6 77.8 53.7 29.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5952 5962.4 5974.3 5986.1 6001.4 6019.7 6041.6 6065.2 6091.3
6123.8 6161.9 6206.4 6252.6 6300.7 6353.9 6413.1 6473.5 6537.2 6601.9
6668.6 6738.1 6804.2 6870 6934.3 7000.8 7068 7136.8 7212 7293.5
7375.6 7458.2 7532.9 7608.3 7684 7761 7838.2 7922.8 8012.9 8107
8204.4 8307.7 8411.2 8510.7 8599.7 8681.2 8763.6 8843.1 8915.1 8980.8
9045.6 9110.4 9176.7 9240.4 9305.2 9365.7 9423.2 9477.3 9527.9 9563.7
9589.4 9617 9636.2 9639.1 9629.5 9592.8 9509.2 9368.2 9103.2 8621.4
7930.3 7180.1 6578.7 6074.6 5433.2 4266.9 2700.5 1221.5 891.2 570.9
250.6 216.7 189.7 162.7 135.3 106.7 79.9 53.1 26.3 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5951.7 5960.1 5969.8 5981.9 5994.6 6012.4 6031.8 6055 6081.3
6111.6 6148.8 6191 6236.4 6283.5 6334.6 6389.8 6449.9 6510.2 6572.7
6638 6708.5 6776.9 6846.3 6914.6 6983.9 7053.3 7124.9 7196.8 7270.1
7345.6 7419.4 7490 7557.3 7625.3 7687.7 7746.3 7810.9 7878.6 7947.9
8022.6 8107.1 8198.6 8299 8400.1 8501.1 8602.2 8707.1 8815 8926.4
9038.1 9149.7 9250.9 9349.1 9444.8 9532.2 9610.3 9676.5 9736 9787.9
9829.1 9858.9 9884.8 9904 9912.6 9902.1 9870.4 9785 9644.9 9405.5
8998.6 8420.8 7747.5 7117.9 6497 5751.6 4609.8 3107.7 1542.4 1091.5
678.9 266.2 220.4 188.8 156.6 125.5 96.9 69.5 42.2 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5951.1 5957.3 5965.7 5977.1 5989.1 6003.3 6021.8 6044.2 6070
6096.7 6129 6167.9 6211.5 6256.6 6303.8 6355.1 6411.3 6468.5 6529.9
6590.9 6653.7 6717 6785.9 6855.3 6922.4 6988.6 7056.5 7124.7 7193.8
7261.8 7332.7 7402.3 7474.1 7543.5 7613.5 7680.8 7750.1 7818.3 7893.7
7971.8 8054.1 8136.7 8225.1 8315.9 8416.5 8522.4 8633 8741.9 8850.6
8959.8 9073 9188.4 9303.2 9420.5 9529.2 9643.9 9759.1 9864.6 9971.2
10085.4 10194.8 10299.4 10405 10503.9 10593.1 10671.8 10738 10776.4 10761.1
10688.1 10558.6 10364.7 10042.2 9633.3 9131.6 8500.7 7683.9 6576.1 5020.9
3075.6 1369.1 978 615.6 253.1 189 145.4 107.7 86.9 66.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5949.2 5953.4 5960.1 5969.6 5980.7 5992.4 6007.7 6026.5 6048.8
6074.7 6104.6 6136.8 6174.1 6215.3 6262.1 6311.3 6362.7 6416.1 6471.5
6529 6589.7 6651.2 6716 6780.3 6845.2 6907.7 6972.2 7041.5 7110.4
7180.3 7251.4 7327 7401.7 7476.3 7549.7 7621.5 7695.1 7770.4 7844.2
7918.6 7999.2 8087.4 8177.9 8273.2 8373.1 8477.3 8583.7 8693.2 8806.2
8924.5 9048.5 9175.2 9307.6 9446.3 9588.7 9736 9885.8 10034.5 10184.3
10339.7 10499.1 10659.3 10819.6 10975.1 11118.1 11252.5 11381.1 11499.2 11585.5
11641.2 11652.7 11604.7 11462.7 11192 10776.4 10160.3 9206.3 7774.9 5987.1
4056.2 2098.9 723.2 530.6 340.2 284.6 224.7 154 77.9 59.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5948 5950.2 5954.4 5961.7 5971.5 5982.6 5996.5 6012.1 6031.1
6052.9 6080.4 6110.7 6142.6 6177.9 6218.8 6264.5 6312.9 6363 6416.6
6471.9 6529.4 6587.8 6647.6 6708.4 6771 6834.6 6899.9 6967.2 7034.5
7103.3 7173.3 7245.2 7318.7 7392.1 7468 7544.6 7616.8 7692.5 7767.4
7842.1 7919 8001.6 8088.9 8184.5 8284.4 8393.8 8505.5 8617.4 8735.9
8854.6 8982.2 9113.2 9245.3 9387.4 9529.4 9674.6 9821.5 9972.1 10125.7
10284.1 10438.6 10593.1 10749.6 10902.2 11055.7 11203.5 11334.1 11426.2 11518.4
11572.1 11541.4 11385.9 11167.1 10829.2 10199.6 9337.2 8298.2 6967.4 5093.2
2821.6 1253.9 903.3 579 254.8 194.5 151.2 111.2 89.4 68
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5946 5947.3 5951.1 5957.3 5964.3 5973.8 5986.3 6000.1 6017.9
6039.6 6063.8 6093.2 6123.8 6158.9 6199 6242.2 6287.5 6333.6 6382.7
6433.3 6486.3 6540.8 6600 6661.2 6725.8 6791.9 6859 6926.8 6996
7066.9 7139.2 7208 7281 7355.6 7430.2 7501.5 7570.7 7637.9 7705.8
7778.8 7861.8 7950.7 8045.5 8145.4 8248.6 8354.8 8470.6 8588.5 8713.6
8844.2 8977.7 9117.5 9252.2 9391.6 9526.5 9659.3 9786.9 9901.1 10003.8
10102.7 10202.5 10299.4 10377.2 10436.7 10509.6 10609.4 10675.7 10683.3 10629.6
10500 10180.4 9545.7 8651.6 7652.7 6535.7 5119.9 3300.4 1552.4 1100.8
689.6 278.4 229 196 164 131.5 101.3 74 46.7 19.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5948.7 5947.8 5947.3 5950.8 5954.9 5960.6 5970.3 5981.7 5995 6012.1
6032.6 6058.3 6086.3 6117.7 6152.9 6193.1 6234.7 6278.6 6323.1 6369.5
6418.5 6467.7 6517.7 6570.9 6625.8 6685.2 6745 6810.3 6878.4 6949
7025.4 7104.6 7184.5 7270.4 7360.5 7451.4 7542.3 7636.7 7732.6 7828.7
7928.1 8031.2 8130.9 8223.3 8309.8 8395 8475.4 8550.7 8625.7 8704.7
8788 8876 8963.6 9063.5 9169.7 9277.5 9385.2 9491.1 9590 9693.8
9791.7 9875.2 9946.2 10019.2 10110.4 10210.2 10270.6 10281.2 10274.5 10162.2
9764.8 8974.4 7941 6942 5977.4 4549.4 2651.3 1043.2 761.1 505.6
250.1 221.9 196.2 171.2 145.4 118.6 87.9 59.7 31.7 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
